Active and preferred
RoHS Compliant
Lead-free

IRS2011S

200 V high-side and low-side gate driver IC
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRS2011S
IRS2011S
ea.

Product details

  • Channels
    2
  • Input Vcc
    10 V to 20 V
  • Isolation Type
    Functional levelshift JI (Junction Isolated)
  • Output Current (Source)
    1 A
  • Output Current (Sink)
    1 A
  • Product Name
    IRS2011S
  • Qualification
    Industrial
  • Turn Off Propagation Delay
    60 ns
  • Turn On Propagation Delay
    60 ns
  • VBS UVLO (Off)
    8.2 V
  • VBS UVLO (On)
    9 V
  • VCC UVLO (Off)
    8.2 V
  • VCC UVLO (On)
    9 V
  • Voltage Class
    200 V
OPN
IRS2011STRPBF
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 200 V high and low-side Gate Driver IC with typical 1 A source and 1 A sink currents in 8 Lead SOIC package for IGBTs and MOSFETs . Also available in 8 Lead PDIP.

Features

  • Floating driver for bootstrap op.
  • Fully operational to +200 V
  • Tolerant to neg. transient volt.
  • dV/dt immune
  • Gate drive supply: 10 V to 20 V
  • Indep. low-side and high-side chan.
  • Input logic HIN/LIN active high
  • Undervolt. lockout for both channel
  • 3.3 V & 5 V input logic compatible
  • CMOS Schmitt-triggered inputs
  • Matched prop. delay for both chan.

Diagrams

Circuit_Diagramm_IRS2011
Circuit_Diagramm_IRS2011
Circuit_Diagramm_IRS2011 Circuit_Diagramm_IRS2011 Circuit_Diagramm_IRS2011

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }